SLAAEI9 December 2023 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0L1105 , MSPM0L1106 , MSPM0L1228
MSPM0 and STM8 both support serial peripheral interface (SPI). The SPI mode of STM8 is distinguished as Master and Slave. MSPM0 corresponds to Controller or Peripheral. Overall, MSPM0 and STM8 SPI support is comparable with the difference listed in Table 4-4.
Feature | STM8S and STML | MSPM0L and MSPM0C |
---|---|---|
Operation wires | SCK, MOSI, MISO, NSS | SCLK, PICO, POCI, CSx |
Controller or peripheral operation | Yes | Yes |
Multiple controller capability | Yes | No |
Data order | MSB-first or LSB-first | MSB-first or LSB-first |
Data bit width (controller mode) | Not mentioned | 4 to 16 bit |
Data bit width (peripheral mode) | 7 to 16 bit | |
Maximum speed | 10 MHz | MSPM0L: 16 MHz |
MSPM0C: 12 MHz | ||
Simplex transfers (unidirectional data line) | Yes | Yes |
Hardware chip select management | Yes(1 peripheral) | Yes (4 peripherals) |
Phase control of I/O clock | Yes | Yes |
SPI format support | Motorola | Motorola, TI, MICROWIRE |
Hardware CRC | Yes(STM8S) | No, MSPM0 offers SPI parity mode |
Low power mode | Wait mode | Sleep mode |
TX FIFO depth | 1(buffer) | 4 |
RX FIFO depth | 1(buffer) | 4 |
SPI Code Examples
Information about SPI code examples can be found in the MSPM0 SDK examples guide.