SLAU855A June   2021  – March 2022 TLV320AIC3101 , TLV320AIC3104 , TLV320AIC3104-Q1 , TLV320AIC3105 , TLV320AIC3106 , TLV320AIC3106-Q1 , TLV320AIC3107 , TLV320AIC3109-Q1 , TLV320AIC34

 

  1.   1
  2.   2
    1.     3
    2.     4
  3.   5
    1.     6
    2.     7
    3.     8
    4.     9
  4.   10
    1.     11
      1.      12
        1.       13
      2.      14
        1.       15
        2.       16
    2.     17
    3.     18
    4.     19
    5.     20
    6.     21
    7.     22
    8.     23
  5.   24

USB-MODEVM Bill of Materials

The complete bill of materials, listed in Table 3-2, for the USB-MODEVM interface board (included only in the TLV320AIC3106EVM-PDK) is provided as a reference.

Table 3-2 USB-MODEVM Bill of Materials
DesignatorsDescriptionManufacturerMfg. Part Number

R4

10Ω 1/10W 5% chip resistor

Panasonic

ERJ-3GEYJ1300V

R10, R11

27.4Ω 1/16W 1% chip resistor

Panasonic

ERJ-3EKF27R4V

R20

75Ω 1/4W 1% chip resistor

Panasonic

ERJ-14NF75R0U

R19

220Ω 1/10W 5% chip resistor

Panasonic

ERJ-3GEYJ221V

R14, R21, R22

390Ω 1/10W 5% chip resistor

Panasonic

ERJ-3GEYJ391V

R13

649Ω 1/16W 1% chip resistor

Panasonic

ERJ-3EKF6490V

R9

1.5KΩ 1/10W 5% chip resistor

Panasonic

ERJ-3GEYJ1352V

R1–R3, R5–R8

2.7KΩ 1/10W 5% chip resistor

Panasonic

ERJ-3GEYJ272V

R12

3.09KΩ 1/16W 1% chip resistor

Panasonic

ERJ-3EKF3091V

R15, R16

10KΩ 1/10W 5% chip resistor

Panasonic

ERJ-3GEYJ1303V

R17, R18

100kΩ 1/10W 5% chip resistor

Panasonic

ERJ-3GEYJ1304V

RA1

10KΩ 1/8W octal isolated resistor array

CTS Corporation

742C163103JTR

C18, C19

33pF 50V ceramic chip capacitor, ±5%, NPO

TDK

C1608C0G1H330J

C13, C14

47pF 50V ceramic chip capacitor, ±5%, NPO

TDK

C1608C0G1H470J

C20

100pF 50V ceramic chip capacitor, ±5%, NPO

TDK

C1608C0G1H101J

C21

1000pF 50V ceramic chip capacitor, ±5%, NPO

TDK

C1608C0G1H102J

C15

0.1μF 16V ceramic chip capacitor, ±10%, X7R

TDK

C1608X7R1C104K

C16, C17

0.33μF 16V ceramic chip capacitor, ±20%, Y5V

TDK

C1608X5R1C334K

C9–C12, C22–C28

1μF 6.3V ceramic chip capacitor, ±10%, X5R

TDK

C1608X5R0J1305K

C1–C8

10μF 6.3V ceramic chip capacitor, ±10%, X5R

TDK

C3216X5R0J1306K

D1

50V, 1A, diode MELF SMD

Micro Commercial Components

DL4001

D2

Yellow light emitting diode

Lumex

SML-LX0603YW-TR

D3– D7

Green light emitting diode

Lumex

SML-LX0603GW-TR

D5

Red light emitting diode

Lumex

SML-LX0603IW-TR

Q1, Q2

N-channel MOSFET

Zetex

ZXMN6A07F

X1

6MHz crystal SMD

Epson

MA-505 6.000M-C0

U8

USB streaming controller

Texas Instruments

TAS1020BPFB

U2

5V LDO regulator

Texas Instruments

REG1117-5

U9

3.3V/1.8V dual output LDO regulator

Texas Instruments

TPS767D318PWP

U3, U4

Quad, 3-state buffers

Texas Instruments

SN74LVC125APW

U5–U7

Single IC buffer driver with open drain o/p

Texas Instruments

SN74LVC1G07DBVR

U10

Single 3-state buffer

Texas Instruments

SN74LVC1G125DBVR

U1

64K 2-wire serial EEPROM I2C

Microchip

24LC64I/SN

USB-MODEVM PCB

Texas Instruments

6463995

TP1–TP6, TP9–TP11

Miniature test point terminal

Keystone Electronics

5000

TP7, TP8

Multipurpose test point terminal

Keystone Electronics

5011

J7

USB Type B slave connector thru-hole

Mill-Max

897-30-004-90-000000

J13, J2–J5, J8

2-position terminal block

On Shore Technology

ED555/2DS

J9

2.5mm power connector

CUI Stack

PJ-102B

J130

BNC connector, female, PC mount

AMP/Tyco

414305-1

J131A, J132A, J21A, J22A

20-pin SMT plug

Samtec

TSM-110-01-L-DV-P

J131B, J132B, J21B, J22B

20-pin SMT socket

Samtec

SSW-110-22-F-D-VS-K

J133A, J23A

10-pin SMT plug

Samtec

TSM-105-01-L-DV-P

J133B, J23B

10-pin SMT socket

Samtec

SSW-105-22-F-D-VS-K

J6

4-pin double row header (2x2) 0.1"

Samtec

TSW-102-07-L-D

J134, J135

12-pin double row header (2x6) 0.1"

Samtec

TSW-106-07-L-D

JMP1–JMP4

2-position jumper, 0.1" spacing

Samtec

TSW-102-07-L-S

JMP8–JMP14

2-position jumper, 0.1" spacing

Samtec

TSW-102-07-L-S

JMP5, JMP6

3-position jumper, 0.1" spacing

Samtec

TSW-103-07-L-S

JMP7

3-position dual row jumper, 0.1" spacing

Samtec

TSW-103-07-L-D

SW1

SMT, half-pitch 2-position switch

C&K Division, ITT

TDA02H0SK1

SW2

SMT, half-pitch 8-position switch

C&K Division, ITT

TDA08H0SK1

Jumper plug

Samtec

SNT-100-BK-T