SLLA472A March 2020 – February 2022 ISO5852S , ISO5852S-EP , ISO5852S-Q1 , LM5106
Both the circuits were made in the same size: 50-mm length, 30-mm width, and 13-mm overall height. They have the same external pin-out, allowing them to be tested under the same conditions. There are 10-mm high heatsinks attached to the board to cool the drive BJTs and MOSFETs. These boards are made in such a way that they can be mounted very close to the device being driven. The pictures of the boards follow:
The board in Figure 4-1 is referred to as Board 1, hereafter.
The board in Figure 4-2 is referred to as Board 2, hereafter.