SLLA486A May 2020 – May 2021 ISO1042 , ISO1042-Q1 , ISO1044 , ISO1050 , ISOW1044
ISO1042, ISO1044, and ISOW1044 have integrated ±8 kV IEC ESD protection (per 61000-4-2) on the bus side, which is tested with no other components present on the bus. Sometimes, system designers use common-mode-chokes (CMCs) to reduce Emissions to meet requirements such as CISPR32, or to improve Immunity performance to meet Electrical Fast Transients per IEC61000-4-4. The CMC attenuates the common mode signal going into the device or coming out of it. Split termination capacitor may also help in noisy-system scenarios-this again helps in emissions reduction or immunity improvement.
A low value series resistors (~10 ohm) can be used on both CANH/CANL lines in case lightning surges (tested per IEC61000-4-5) are expected on the cable to reduce the current that flows to internal clamping structures of the device during surge events. These series resistor will attenuate differential signal as it forms a divider with the 60 ohm loading on the bus. Final components on the bus are very system specific and the end equipment should be tested to fully confirm which components are needed in the its design. Please refer to the TI design Isolated CAN Module With Integrated Power Reference Design that implements these design considerations and shows practical lab-tested results.