SLLA486B May 2020 – October 2024 ISO1042 , ISO1042-Q1 , ISO1044 , ISO1050 , ISOW1044
The easiest method is to reduce the data rate to allow more time for signals to reach the farthest node. For a particular data rate required for an application, one way to extend the maximum communication distance is by installing a CAN repeater in series to overcome attenuation of signal caused by I*R drop of cable DC resistance. CAN repeater takes signal from CAN bus and replicates it on the other side of bus with higher signal swing. Another advantage of a repeater is that it allows for additional terminations to be used without overloading a single bus segment, which can be useful in operating with non-linear topologies. For more details, refer to the Isolated CAN Flexible Data (FD) Rate Repeater reference design.