SLLT214B march 2022 – august 2023 ESD341 , ESD441 , ISOUSB111 , ISOUSB211
Need additional assistance? Ask our engineers a question on the TI E2ETM Isolation Support Forum
Part Number | Isolated | USB2.0 Speed | Features | Application | |
---|---|---|---|---|---|
ISOUSB211DP | Reinforced | 480Mbps | Equalizer and pre-emphasis, support HS test mode, auto speed detection, role-reversal, CPD advertising, and SSOP-28 package | Factory
automation and control: Motor
drive: Medical: Test and
measurement: |
|
ISOUSB111DW | Reinforced | 12Mbps | Auto speed detection, role-reversal, CPD advertising. | ||
ISOUSB111DWX | Reinforced | 12Mbps | Auto speed detection, role-reversal, CPD advertising in ultra-small package. | ||
ESD Device Name | Working Voltage | Clamping Voltage | Capacitance | IEC 61000-4-2 Rating | IEC 61000-4-5 Rating |
ESD341 (Data) | 3.6 V | 8.8 V | 0.66 pF | 30 kV | 5.4 A |
ESD441 (Power) | 5.5 V | 7.6 V | 1.0 pF | 30 kV | 4.4 A |