SLOA101B August 2002 – May 2016 SN55HVD233-SEP , SN65HVDA1040A-Q1 , SN65HVDA1050A-Q1 , SN65HVDA540-5-Q1 , SN65HVDA540-Q1 , SN65HVDA541-5-Q1 , SN65HVDA541-Q1 , SN65HVDA542-5-Q1 , SN65HVDA542-Q1
Most CAN transceivers require a 5-V power supply to reach the signal levels required by the ISO 11898 standard. However, by superior attention to high-efficiency circuit design, the TI 3.3-V CAN transceiver family operates with a 3.3-V power supply and is fully interoperable with 5-V CAN transceivers on the same bus. This allows designers to reduce total node power by 50% or more (Figure 10).
In addition to the inherent power savings of using a 3.3-V transceiver, for applications using 3.3-V technology, such as the TI TMS320C28xx family of DSPs with integrated CAN controllers, the need for a 5-V power supply can be eliminated. This lowers the overall part count for the node, reducing system cost and increasing system reliability.
For designers with an existing system design which requires a 5-V-powered transceiver, the TI 5-V transceivers are available with a wide variety of features such as high ESD protection and wide common-mode range.