SLOA289B May 2020 – September 2021 66AK2H06 , 66AK2H12 , 66AK2H14 , ADS8588H , AMC3301 , ISO224 , ISO7740 , ISO7741 , ISO7742 , LMZ30604 , SN65LVDS047 , SN65LVDS048A , UCC12040 , UCC12050
Fault recorder is provided for both AC and DC systems within a converter station. The transient fault recorder (TFR) is integrated as a part of the control and protection of HVDC station. The TFR monitors the power systems continuously and provides an alarm during out of range condition and also records the events for off line analysis.