SLOU558B August 2022 – January 2023 DRV8452 , DRV8462 , DRV8962
Your EVM includes the ability to update the MCU firmware controlling the DRV84xx_DRV82x2_DRV89x2EVM driver device without any additional hardware. There should be a pop-up every time the GUI Driver Control page is selected after an EVM connection is made and if a new update becomes available as can be seen in EVM Firmware Update Pop-Up.