SLUA560D June 2011 – March 2022 UCC28950 , UCC28950-Q1 , UCC28951 , UCC28951-Q1
In high-power server applications to meet high-efficiency goals of greater than 92% some power-supply designers have found it easier to use a phase-shifted full-bridge (PSFB) converter (Figure 2-1). This is because the PSFB converter can obtain zero-voltage switching on the primary side of the converter reducing switching losses and increasing overall system efficiency. The purpose of this application note is to review the design of a 600-W, phase-shifted, full-bridge converter , using the UCC28950 or the newer UCC28951 PSFB controller. The design specifications for this design are presented in Table 1-1. Hopefully this information will aid other power supply designers in their efforts to design an efficient phase-shifted, full-bridge converter. Also note there is an Excel Design Tool that goes along with this application note as well to aid in the design process.