SLUAAN7A April   2023  – November 2024 TPS1211-Q1 , TPS1214-Q1 , TPS4811-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1TPS1211-Q1 High Side Switch Controller Overview
  5. 2System Design Examples with Reverse Battery Protection
    1. 2.1 Design 1: Power Distribution Box
    2. 2.2 Design 2: Body Motors Load Driving
    3. 2.3 Design 3: Heater Load Driving
      1. 2.3.1 Reverse Battery Protection with MOSFET OFF
      2. 2.3.2 Reverse Battery Protection with MOSFET ON
  6. 3Summary
  7. 4References
  8. 5Revision History

Design 3: Heater Load Driving

Resistive loads such as PTC heaters used for seat heating and windshield heating do not generate reverse currents unlike in the case of body motors and then there is no technical need to have back-to-back MOSFETs in the power switching path.

The following section describes the reverse battery protection techniques in the case of such loads.