SLUAAR5 august 2023 ISO5451 , ISO5452 , ISO5851 , ISO5852S , ISO7741 , ISO7810 , ISO7820 , ISO7821 , ISO7830 , ISO7831 , ISO7840 , ISO7841 , ISO7842 , UCC23513 , UCC5310 , UCC5320 , UCC5350 , UCC5390
Normally, the product specifications contain sufficient information allowing insulation coordination definitions such as:
The process of the insulation distances determining is shown in Figure 2-1.