SLUAAR5 august 2023 ISO5451 , ISO5452 , ISO5851 , ISO5852S , ISO7741 , ISO7810 , ISO7820 , ISO7821 , ISO7830 , ISO7831 , ISO7840 , ISO7841 , ISO7842 , UCC23513 , UCC5310 , UCC5320 , UCC5350 , UCC5390
DVC: Decisive voltage class is the classification of voltage range used to determine the protective measures against electric shock. The limit of DVC can be referred to table 3 of the international standard IEC61800-5-1 (adjustable speed electrical power drive systems, part 5-1: safety requirements for electrical, thermal and energy)
ELV: Extra low voltage defines any voltage not exceed 50V ac-rms and 120V dc. Protection against electric shock is dependent of the DVC. DVC A and B are contained in the voltage range of ELV.