SLUAAV9 March 2024 LM76003 , UCC27282 , UCC27288
This application note provides an easy implemented design to drive high side FET with 100% duty cycle using half-bridge gate driver. This design only needs an extra power supply connected to a gate driver. The operation principle with or without extra power supply are analyzed. Furthermore, the potential risks that can occur in some certain application scenarios are also analyzed. A clear explanation and design consideration to this design are given and simulation and experiments are utilized to verify the theory.