SLUU885C March 2012 – June 2024 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS |
---|---|---|---|---|---|
Input Characteristics | |||||
Voltage range | 90 | 264 | VAC | ||
Line frequency | 47 | 63 | Hz | ||
Input current, peak | Input = 90 VAC, 60 Hz, full load = 0.92 A | 6.5 | 7.0 | A | |
Input current, RMS | Input = 90 VAC, 60 Hz, full load = 0.92 A | 4.5 | 5.5 | ||
Input UVLO On | PFC function start (no load) | 86 | 90 | VAC | |
Input UVLO Off | PFC function stop (no load) | 80 | 83 | ||
Power factor | Half load | 0.99 | - | ||
THD, input current | 10% to 30% full load | 10% | |||
30% to 100% full load | 5% | ||||
Output Characteristics | |||||
Output voltage, VOUT | No load to full load | 390 | VDC | ||
Output load current, IOUT | 90 VAC to 264 VAC | 0.92 | A | ||
Output voltage ripple | Full load and 115 VAC, 60 Hz | 13 | Vpp | ||
Full load and 230 VAC, 50 Hz | 15 | ||||
Output over current | 0.95 | A | |||
Systems Characteristics | |||||
Switching frequency | Normal operation | 100 | kHz | ||
Peak efficiency | 230 VAC, full load | 96% | |||
Full load efficiency | 115 VAC, full load | 94% | |||
Operating temperature | Natural convection | 25 | °C | ||
Firmware | |||||
Device ID (version)(1) | UCD3100ISO1 | 0.0.8.0129 | 111209 | ||||
Filename(2) | UCD3138PFC_026_1ph_0_0_8_111209.x0 |