SLUU885C March   2012  – June 2024 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64

 

  1.   1
  2.   2
  3.   Abstract
  4. Introduction
  5. Description
    1. 2.1 Typical Applications
    2. 2.2 Features
  6. Electrical Performance Specifications
  7. Schematics
  8. Test Setup
    1. 5.1 Test Equipment
    2. 5.2 Recommended Test Setup
  9. List of Test Points
  10. List of Terminals
  11. Test Procedure
    1. 8.1 Efficiency Measurement Procedure
    2. 8.2 Equipment Shutdown
  12. Performance Data and Typical Characteristic Curves
    1. 9.1 Efficiency
    2. 9.2 Power Factor
    3. 9.3 Total Harmonic Distortion (THD)
    4. 9.4 Input Current at 230 VAC and 50 Hz
    5. 9.5 Output Voltage Ripple
    6. 9.6 Output Turn On
    7. 9.7 Total Harmonic Distortion (THD)
    8. 9.8 Other Waveforms
  13. 10EVM Assembly Drawing and PCB Layout
  14. 11List of Materials
  15. 12Digital PFC Description
    1. 12.1  1PFC Block Diagram
      1. 12.1.1 Single-Phase PFC Block Diagram
      2. 12.1.2 2-Phase PFC Block Diagram
      3. 12.1.3 Bridgeless PFC Block Diagram
    2. 12.2  UCD3138 Pin Definition
      1. 12.2.1 UCD3138 Pin Definition in Single-Phase PFC
      2. 12.2.2 UCD3138 Pin Definition in 2-Phase PFC
      3. 12.2.3 UCD3138 Pin Definition in Bridgeless PFC
    3. 12.3  EVM Hardware – Introduction
      1. 12.3.1 PFC Pre-Regulator Input
      2. 12.3.2 PFC Power Stage
      3. 12.3.3 Non-Isolated UART Interface
      4. 12.3.4 Isolated UART Interface
      5. 12.3.5 Interface Connector of Control Card
      6. 12.3.6 UCD3138 Resource Allocation for PFC Control
    4. 12.4  EVM Firmware – Introduction
      1. 12.4.1 Background Loop
      2. 12.4.2 Voltage Loop Configuration
      3. 12.4.3 Current Loop Configuration
      4. 12.4.4 Interrupts
    5. 12.5  State Machine
    6. 12.6  PFC Control Firmware
    7. 12.7  System Protection
      1. 12.7.1 Cycle-by-Cycle Current Protection (CBC)
      2. 12.7.2 Over-Voltage Protection (OVP)
    8. 12.8  PFC System Control
      1. 12.8.1 Average Current Mode Control
      2. 12.8.2 ZVS and Valley Control
    9. 12.9  Current Feedback Control Compensation Using PID Control
      1. 12.9.1 Loop Compensation from Poles and Zeros in s-Domain
      2. 12.9.2 Feedback Loop Compenstaion Tuning with PID Coefficients
      3. 12.9.3 Feedback Loop Compensation with Multiple-Set of Parameters
    10. 12.10 Voltage Feedback Loop
  16. 13Evaluating the Single-Phase PFC with GUI
    1. 13.1 Graphical User Interface (GUI)
    2. 13.2 Open the Designer GUI
    3. 13.3 Overview of the Designer GUI
      1. 13.3.1 Monitor
      2. 13.3.2 Status
      3. 13.3.3 Design and Configure
  17. 14Monitoring, Re-configuring and Re-tuning with Designer GUI
    1. 14.1 Power On and Test Procedure
    2. 14.2 Monitoring with GUI
    3. 14.3 Configuration and Re-configuring with GUI
    4. 14.4 Feedback Control Loop Tuning and Re-Tuning with GUI
      1. 14.4.1 Current Loop Evaluation
      2. 14.4.2 Current Loop Re-Tuning
      3. 14.4.3 Voltage Loop Evaluation and Re-tuning
  18. 15Digital PFC Firmware Development
  19. 16References
  20. 17Revision History

Efficiency Measurement Procedure

  1. Refer to Figure 5-1 for basic setup to measure power conversion efficiency. The required equipment to do this measurement is listed in Section 5.1.
  2. Before making electrical connections, visually check the boards to make sure there are no suspected spots of damages.
  3. In this EVM package, three EVMs are included, UCD3138PFCEVM-026, UCD3138CC64EVM-030, and USB-TO-GPIO. In this measurement, the board of UCD3138PFCEVM-026 and UCD3138CC64EVM-030 is needed.
  4. First install the board of UCD3138CC64EVM-030 onto the board of UCD3138PFCEVM-026. Care must be given to the alignment and the orientation of two boards, or damage may occur. Refer to Figure 5-2 for UCD3138CC64EVM-030 board orientation.
  5. Connect the AC voltage source to J1 (Line) and J2 (Neutral). The AC voltage source should be an isolated one and meet IEC60950 requirement. Set up the AC output voltage in the range specified in Table 3-1, between 90 VAC and 264 VAC, between 47 Hz and 63 Hz; set up the AC source current limit to 7.5-A peak and RMS, respectively.
  6. Connect an electronic load with either constant current mode or constant resistance mode. The load range is from 0 A to 0.92 A. Initial power on is recommended with 0-A load current. The load is required to receive 0 VDC to 500 VDC.
  7. If the load does not have a current or a power display, a current meter is needed to insert into between the load and the board.
  8. Connect a volt-meter across the load and set up the volt-meter scale 0 V to 500 V on its voltage, DC.
  9. Turn on the AC voltage output and varying the load. Then the measurement can be made.
WARNING:

Danger of Electrical Shock! High voltage present during the measurement!

Danger of Heat Burn from High Temperature!

Do not leave EVM powered when unattended!