SLUUC37C july 2019 – august 2023 BQ75614-Q1 , BQ79616 , BQ79616-Q1 , BQ79656-Q1
Below is a table explaining each of the jumpers available for the user's flexibility.
Pinheader | Contacts | Jumper Connection | Populated by Default? |
---|---|---|---|
J1 | 1-2 | Rx direct connection to CVDD | No |
J2 | 1-2 | NFAULT connection to Digital Isolator | Yes |
J4 | 1-2 | GPIO1 connection to 10k pullup and thermistor | Yes |
J5 | 1-2 | TSREF pullup to GPIOs | Yes |
J6 | 1-2 | LED connection on AVDD to indicate the device is awake | Yes |
J14 | 1-2 | PWR/BAT connection to CELL16 | Yes |
J16 | 1-2 | CELL0 connection to GND | Yes |
J18 | 1-2 | CVDD connection to Digital Isolator | Yes |
J21 | 1-2 | RX to Dig Isolator Connection | Yes |
To set up the EVM as a base or stack device, the following jumper configurations need to be made: