SLUUC37C july 2019 – august 2023 BQ75614-Q1 , BQ79616 , BQ79616-Q1 , BQ79656-Q1
TI's BMS021 Battery Management System (BMS) is an evaluation board for the BQ7961X-Q1 family of devices for use in large format lithium-ion battery pack applications to provide monitoring, protecting, balancing, and communications. There are two variants of the evaluation board, the BQ79616EVM and the BQ75614EVM.
Each BQ79616EVM can manage up to 16 cells (80-V max) for Li-ion battery applications. Up to 35 BQ79616EVM modules can be stacked for packs up to 560 series cells.
Each BQ75614EVM can manage 14 or 16 cells (80-V max) for Li-ion battery applications. The standalone BQ75614EVM module includes integrated current sense.
Each system provides fast cell balancing, diagnostics, and module to controller communication. Independent protection circuitry is also provided. Please see the BQ79616-Q1 or BQ75614-Q1 data sheet for more details on each respective part.
Each EVM is equipped with precision measurement and synchronous communication to enable a controller to perform State of Charge (SOC) and State of Health (SOH) estimation. Highly-accurate cell voltages and a fast sampling time for the entire battery pack allows more efficient operation of battery modules and more accurate SOC and SOH calculations. Communication with stacked BQ79616EVMs is via an isolated daisy-chain differential bus. For the standalone BQ75614EVM, SOC and SOH are further assisted by an integrated current sense ADC.
Control a single EVM or multiple stacked EVMs using a PC-hosted GUI. Communication between the PC and the base device in a stack of BQ79616EVM (or a single standalone BQ75614EVM device) is via a USB2ANY UART interface. For a stack of BQ79616EVM devices, communication between all other EVMs in the stack occurs via the isolated, daisy-chain differential communication bus. The PC GUI allows configuration of the EVMs to monitor cells and other analog data channels, control balancing, and monitor details of any faults.