SLUUC37C july 2019 – august 2023 BQ75614-Q1 , BQ79616 , BQ79616-Q1 , BQ79656-Q1
The live battery cell connections are made from connector J15. Cell voltage measurements and balancing currents use these connections. Alternatively, the user can simulate cell voltages using the on board resistor ladder across each of the cells, which can be utilized by closing switches S1 and S2 and applying a DC voltage across the VSTACK test point and GND. Short unused channels to the top cell connection in the wiring harness to support fewer than 16 cells. At the minimum, the user must support 6 cells. Additional instructions for the connections for wiring J15 to live battery cells can be found in Figure 7-3.
Designator | Manufacturer | Part Number | Mating Connector |
---|---|---|---|
J15 | Molex | Manufacturer:0705550056 Digi-Key: 0705550056-ND | Manufacturer:50-57-9422 Digi-Key:WM2920-ND |
Pin | Name | Comments |
---|---|---|
1 | CELL0/GND | Negative terminal of CELL1, Connected directly to AVSS GND of device |
2 | CELL16 | Positive terminal of CELL16, Direct connection to BAT, LDOIN |
3 | CELL0 | Negative terminal of CELL1, Connected directly to AVSS GND of device |
4 | CELL0S | Negative terminal of CELL1, Actual sense connnection for VC0 path |
5 | CELL1 | Positive terminal of CELL1, negative terminal of CELL2 |
6 | CELL2 | Positive terminal of CELL2, negative terminal of CELL3 |
7 | CELL3 | Positive terminal of CELL3, negative terminal of CELL4 |
8 | CELL4 | Positive terminal of CELL4, negative terminal of CELL5 |
9 | CELL5 | Positive terminal of CELL5, negative terminal of CELL6 |
10 | CELL6 | Positive terminal of CELL6, negative terminal of CELL7 |
11 | CELL7 | Positive terminal of CELL7, negative terminal of CELL8 |
12 | CELL8 | Positive terminal of CELL8, negative terminal of CELL9 |
13 | CELL9 | Positive terminal of CELL9, negative terminal of CELL10 |
14 | CELL10 | Positive terminal of CELL10, negative terminal of CELL11 |
15 | CELL11 | Positive terminal of CELL11, negative terminal of CELL12 |
16 | CELL12 | Positive terminal of CELL12, negative terminal of CELL13 |
17 | CELL13 | Positive terminal of CELL13, negative terminal of CELL14 |
18 | CELL14 | Positive terminal of CELL14, negative terminal of CELL15 |
19 | CELL15 | Positive terminal of CELL15, negative terminal of CELL16 |
20 | CELL16S | Positive terminal of CELL16, actual sense connection to VC16 path |
21 | CELL16 | Positive terminal of CELL16, Direct connection to BAT, LDOIN |
22 | CELL0/GND | Negative terminal of CELL1, Connected directly to AVSS GND of device |