SLUUCN1C June 2022 – December 2022 UCC28C50 , UCC28C50-Q1 , UCC28C51 , UCC28C51-Q1 , UCC28C52 , UCC28C52-Q1 , UCC28C53 , UCC28C53-Q1 , UCC28C54 , UCC28C54-Q1 , UCC28C55 , UCC28C55-Q1 , UCC28C56H , UCC28C56H-Q1 , UCC28C56L , UCC28C56L-Q1 , UCC28C57H , UCC28C57H-Q1 , UCC28C57L , UCC28C57L-Q1 , UCC28C58 , UCC28C58-Q1 , UCC28C59 , UCC28C59-Q1
Table 4-1 describes the various EVM test points, allowing easy access for connecting oscilloscope probes, DVM test leads and wire connections to lab test equipment.
PIN | I/O/TP | COLOR | DESCRIPTION | MIN | TYP | MAX |
---|---|---|---|---|---|---|
J1 | - | Green | GND | - | 0 V | - |
J2 | I | Green | VIN+ | 40 V | 800 V | 1000 V |
J3 | - | Green | ISO_GND | - | 0 V | - |
J4 | O | Green | VOUT+ (depends on load) | 14.5 V | 15.5 V | 20 V |
VDD | TP | White | Analog controller bias supply | - | 18.6 V | - |
VREF | TP | White | Controller reference output | 4.9 V | 5 V | 5.1 V |
COMP | TP | White | Error amplifier output | 0 V | - | 5 V |
VFB | TP | White | Inverting input to the error amplifier | 2.45 V | 2.5 V | 2.55 V |
RT/CT | TP | White | Fixed frequency triangle oscillator | 0.9 VTYP | 1.4 VPP | 2.3 VPP |
VIN | TP | Red | Input voltage | 40 V | - | 1000 V |
V_AUXL | TP | White | AUX voltage after a 10 ohm series resistor | - | 18.7 V | - |
V_AUX | TP | White | AUX output voltage | - | 18.7 V | - |
VG | TP | White | Voltage at the gate of the SiC MOSFET | 0 V | 18 V | - |
SWN | TP | Silver | Switching node (bottom of the PCB) | 0 V | - | VIN + 480 V |
VO | TP | Yellow | Output voltage | 14.5 V | 15.5 V | 20 V |
GND x5 | TP | Black | GND | - | 0 V | - |
ISO_GND x2 | TP | Black | Isolated GND | - | 0 V | - |