SLUUCN1C June 2022 – December 2022 UCC28C50 , UCC28C50-Q1 , UCC28C51 , UCC28C51-Q1 , UCC28C52 , UCC28C52-Q1 , UCC28C53 , UCC28C53-Q1 , UCC28C54 , UCC28C54-Q1 , UCC28C55 , UCC28C55-Q1 , UCC28C56H , UCC28C56H-Q1 , UCC28C56L , UCC28C56L-Q1 , UCC28C57H , UCC28C57H-Q1 , UCC28C57L , UCC28C57L-Q1 , UCC28C58 , UCC28C58-Q1 , UCC28C59 , UCC28C59-Q1
Verify VIN is off/disabled and no voltage is applied to the UUT.
Connect oscilloscope probes to VIN (20 V/DIV), VDD (4 V/DIV), and COMP (2 V/DIV).
Connect the differential probe to VO and ISO_GND at low range, 1/20 (scaled to 4 V/DIV).
Set the oscilloscope to single-trigger on VIN rising at 25 V. Set a time base of 50 ms/DIV.
Verify that the load is set to 0.25 A and is still enabled.
Turn on the VIN supply at 50 V. The oscilloscope should trigger and produce the waveforms shown in figure 5-6. If your result is the same as figure 5-6 then your EVM is functioning correctly, thus far. If your result does not resemble figure 5-6 then stop. Troubleshoot the EVM at 50 VIN. Do not increase VIN until after troubleshooting.
When VIN is 50 V only and with 0.25 A load, verify the following DC measurements at the test points:
VOUT+ (yellow TP) to ISO_GND ≈ 16.4 Vdc
V_AUX (white TP) to GND ≈ 18.7 Vdc
VDD (white TP) to GND ≈ 18.6 Vdc
VREF (white TP) to GND = 5.0 Vdc
FB (white TP) to GND = 2.5 Vdc
Turn off the VIN supply.
Increase VIN to 400 V with 1.3 A load and repeat steps 4 to 8. Verify that VOUT is OK at this condition.
Turn off the VIN supply.
Increase VIN to 800 V. At 800 V and 0.25 A load [and 2.7 A load] your result should be similar to figure 5-7 [and figure 5-8]. If your results are the same as figure 5-7 and 5-8 at 800 V then your EVM is 100% functioning correctly and you can proceed with other tests.