SLVAEB9A May   2019  – February 2022 TPS1663 , TPS24710 , TPS24711 , TPS24712 , TPS24713 , TPS2660 , TPS2663

 

  1.   Trademarks
  2. 1Introduction
  3. 2Powering Capacitive Loads with Constant Inrush Current and Output Slew Rate at Start-up
  4. 3Powering Capacitive Loads with Constant Power Dissipation in Power Switch at Start-up
  5. 4Powering Capacitive Loads with Thermal Regulation at Start up
  6. 5Conclusion
  7. 6References
  8. 7Revision History

Abstract

Industrial equipment such as a Programmable Logic Controller (PLC) need large capacitors for storing energy to provide backup time for storing critical information before equipment shutdown. In the case of DIN power supplies, the output capacitance of the load is unknown and the power supply designer has to design for a wide range of output capacitance. This application note describes how large and unknown capacitors can be powered using the TPS2663 and TPS1663 devices.