SLVAEI9 February   2021 TPS541620 , TPSM5D1806 , TPSM82810 , TPSM82813 , TPSM82816 , TPSM82821 , TPSM82822 , TPSM82823

 

  1. 1Introduction
  2. 2Thermal Performance
  3. 3 Output Current Capability
  4. 4Conclusion

Conclusion

Conclusion

Power modules, like the TPSM82822, offer a high power density solution with less design effort compared to discrete solutions. The TPSM82822 is also currently the industry’s smallest 2-A module, measuring just 2 mm × 2.5 mm × 1.1 mm tall. Choosing the right integrated inductor, along with a good thermal design of the power module package, benefits power modules in performance parameters like efficiency and safe operating area of output current.