SLVAFM9 july 2023 LM139AQML-SP , LM4050QML-SP , TMP461-SP , TPS50601A-SP , TPS7A4501-SP , TPS7H1101A-SP , TPS7H2201-SP , TPS7H4001-SP
The need to support data-handling applications at high data rates in satellites has increased significantly with modern FPGAs. The STAR-Tiger routing switch, using the SpaceFibre network protocol implementation from STAR-Dundee, successfully demonstrates data transfer supporting these high demands. A space-rated power design for this SpaceFibre routing switch was discussed in detail. The power design includes redundant power inputs, sequencing, and fault protection to provide a robust and reliable system-level design in satellite applications.