SLVAFU8 July 2024 TPSI2072-Q1 , TPSI2140-Q1 , TPSI3050 , TPSI3050-Q1 , TPSI3052 , TPSI3052-Q1 , TPSI3100 , TPSI3100-Q1
When sending power across a capacitive or inductive isolation barrier, switching modulation is required. These high frequency switching signals can couple through the board, which can result in higher EMI. In light of this, these newer technologies are designed with electromagnetic compatibility (EMC) to help minimize conducted and radiated emissions. These improved designs are able to meet rigorous automotive standards, such as CISPR 25 Class 5, or CISPR 32 for industrial applications.
There are additional system level techniques that designers can use to improve EMI performance. To learn more about low cost EMI mitigation techniques, please reference the TPSI2140-Q1 data sheet.