SLVAFU8 July 2024 TPSI2072-Q1 , TPSI2140-Q1 , TPSI3050 , TPSI3050-Q1 , TPSI3052 , TPSI3052-Q1 , TPSI3100 , TPSI3100-Q1
Isolated switch drivers are able to provide an auxiliary power source on the secondary side of the device to drive additional external circuits. This allows for low voltage systems, such as current sense amplifiers, to be powered without requiring any external power source on the secondary side of the device.