SLVUAK3C February 2016 – May 2021 TPS82130 , TPS82140 , TPS82150
Table 1-2 provides a summary of the PWR720 EVM performance specifications.
Specification | Test Conditions | Min | Typ | Max | Unit |
---|---|---|---|---|---|
Input Voltage | 3 | 17 | V | ||
Output Voltage Setpoint | 1.8 | V | |||
Output Current | TPS82130EVM-720 | 0 | 3000 | mA | |
Output Current | TPS82140EVM-720 | 0 | 2000 | mA | |
Output Current | TPS82150EVM-720 | 0 | 1000 | mA |