SLVUBG0A July 2018 – March 2021 TPS62810-Q1 , TPS62810M , TPS62811-Q1 , TPS62811M , TPS62812-Q1 , TPS62812M , TPS62813-Q1 , TPS62813M
Table 6-1 lists the BOM for TPS62810EVM-015 EVM.
Qty | Ref Des | Value | Description | Size | Part Number | MFR |
---|---|---|---|---|---|---|
1 | C1 | 470 pF | Ceramic Capacitor, 50V, X7R | 0402 | any | |
1 | C2 | 2.2 µF | Ceramic Capacitor, 10V, X7S | 0603 | CGA3E3X7S1A225K080AB | TDK |
3 | C3, C21, C30 | 22 µF | Ceramic Capacitor, 10V, X7R | 1206 | GCM31CR71A226KE02 | MuRata |
1 | C4 | 4700 pF | Ceramic Capacitor, 50V, X7R | 0402 | any | |
1 | C5 | 22pF | Ceramic Capacitor, 50V, COG/NPO | 0402 | any | |
1 | C6 | 10 µF | Ceramic Capacitor, 10V, X7R | 0805 | GCM21BR71A106KE22 | MuRata |
1 | C23 | 100 µF | Polymer Capacitor, 20V | 7.3x4.3mm | 20TQC100MYF | Panasonic |
1 | L1 | 560 nH | Inductor | 4.0 x 4.0 x 2.0 mm | XEL4020-561MEB | Coilcraft |
1 | R1 | 80.6 kΩ | Resistor 1%, 0.1 W | 0402 | any | |
1 | R2 | 40.2 kΩ | Resistor 1%, 0.1 W | 0402 | any | |
1 | R3 | 100 kΩ | Resistor 1%, 0.1 W | 0402 | any | |
1 | R4 | 8.06 kΩ | Resistor 1%, 0.1 W | 0402 | any | |
1 | U1 | Low Input Voltage, Adjustable-Frequency Step-down Converter | VQFN-HR-9 | TPS62810QWRWYRQ1 | Texas Instruments |