SLVUC26A March 2021 – April 2021 LM53602-Q1 , LM53603-Q1 , LP8733-Q1 , TDA3MA , TDA3MV , TPS22965-Q1 , TPS54116-Q1 , TPS61240-Q1
Each device has predefined values stored in OTP which control the default configuration of the device. The tables in this section list the OTP-programmed values for each device, distinguished by the OTP_REV. Power-up and power-down sequences are described in the next chapter, Section 6.
Table 5-1 shows device settings for BUCK0 and BUCK1. Maximum allowed slew-rate for BUCKx depends on the output capacitance. Refer to the device data sheets for output capacitance boundary conditions.
Description | Bit Name | LP873344 | Notes | |
---|---|---|---|---|
Buck configuration | 1 + 1 | 2-phase or 1 + 1 | ||
Switching frequency | 2 MHz | |||
Buck force sink | No | Yes / No | ||
Spread spectrum | EN_SPREAD_SPEC | No | Yes / No | |
BUCK0 | Output voltage | BUCK0_VSET | 1.06 V | |
Enable, EN-pin or I2C register | BUCK0_EN_PIN_CTRL, BUCK0_EN | EN | EN or I2C | |
Force PWM | BUCK0_FPWM | No | Yes / No | |
Peak current limit | BUCK0_ILIM | 4 A | ||
Slew rate | BUCK0_SLEW_RATE | 10 mV/µs | ||
BUCK1 | Output voltage | BUCK1_VSET | 1.06 V | |
Enable, EN-pin or I2C register | BUCK1_EN_PIN_CTRL, BUCK1_EN | EN | EN or I2C | |
Force PWM | BUCK1_FPWM | No | Yes / No | |
Peak current limit | BUCK1_ILIM | 4 A | ||
Slew rate | BUCK1_SLEW_RATE | 10 mV/µs |
Table 5-2 lists the device settings for LDO0 and LDO1.
Description | Bit Name | LP873344 | Notes | |
---|---|---|---|---|
LDO0 | Output voltage | LDO0_VSET | 1.8 V | |
Enable, EN-pin or I2C register | LDO0_EN_PIN_CTRL, LDO0_EN | EN | EN or I2C | |
LDO1 | Output voltage | LDO1 _VSET | 1.8 V | |
Enable, EN-pin or I2C register | LDO1_EN_PIN_CTRL, LDO1_EN | EN | EN or I2C |
Table 5-3 lists the device settings for GPIOs.
Description | Bit Name | LP873344 | Notes | |
---|---|---|---|---|
EN pin | EN pin pulldown resistor enable or disable | EN_PD | Enabled | Enabled / disabled |
CLKIN pin | CLKIN or GPO2 mode selection | CLKIN_PIN_SEL | GPO2 | |
CLKIN pin pulldown resistor enable or disable (applicable for both CLKIN and GPO2 modes) | CLKIN_PD | Disabled | Enabled / disabled | |
Frequency of external clock when connected to CLKIN | EXT_CLK_FREQ | 2 MHz | ||
Enable for the internal PLL. When PLL disabled, internal RC OSC is used | EN_PLL | Disabled | Enabled / disabled | |
GPO | GPO output type | GPO_OD | PP | PP / OD |
Enable, EN-pin or I2C register | GPO_EN_PIN_CTRL, GPO_EN | EN | ||
Control for GPO | GPO_EN | High | Low / High | |
GPO2 | GPO2 output type | GPO2_OD | OD | PP / OD |
Enable, EN-pin or I2C register | GPO2_EN_PIN_CTRL | EN | EN or I2C | |
Control for GPO2 | GPO2_EN | High | Low / High |
Table 5-4 shows device settings for PGOOD.
Description | Bit Name | LP873344 | Notes | |
---|---|---|---|---|
Signals monitored by PGOOD | BUCK0 output voltage | EN_PGOOD_BUCK0 | Yes | Yes / No |
BUCK1 output voltage | EN_PGOOD_BUCK1 | Yes | Yes / No | |
LDO0 output voltage | EN_PGOOD_LDO0 | Yes | Yes / No | |
LDO1 output voltage | EN_PGOOD_LDO1 | Yes | Yes / No | |
Thermal warning | EN_PGOOD_TWARN | Yes | Yes / No | |
PGOOD mode selections | PGOOD thresholds for BUCK0, BUCK1 | PGOOD_WINDOW_BUCK | Window | Undervoltage / Window (undervoltage and overvoltage) |
PGOOD thresholds for LDO0, LDO1 | PGOOD_WINDOW_LDO | Window | Undervoltage / Window (undervoltage and overvoltage) | |
PGOOD operating mode | PGOOD_MODE | Unvalid | UNUSUAL / UNVALID | |
PGOOD signal mode | PG_FAULT_GATES_PGOOD | Status | Status / Latched until fault source read | |
PGOOD output mode | PGOOD_OD | OD | OD / PP | |
PGOOD polarity | PGOOD_POL | Active high | Active (power valid) high / low |
Table 5-5 lists the device settings for thermal warning. Also refer to Table 5-4 for PGOOD and Table 5-7 for interrupts.
Description | Bit Name | LP873344 | Notes | |
---|---|---|---|---|
Protections | Thermal warning level | TDIE_WARN_LEVEL | 137°C | 125°C or 137°C |
Input overvoltage protection | (Hidden from customer, always enabled) | Enabled | Enabled / disabled |
Table 5-6 shows device settings for I2C and OTP revision ID values.
Description | Bit Name | LP873344 | Notes | |
---|---|---|---|---|
I2C address | 0x60 | |||
I2C speed default | Set Hs-mode I2C by default | No | Yes / No | |
DEVICE_ID | Device specific ID code | DEVICE_ID | 0x0 | |
OTP_ID | Identification code for OTP version | OTP_ID | 0x44 |
Table 5-7 lists device settings for interrupts. When interrupt from an event is unmasked, an interrupt is generated to nINT pin.
Interrupt event | Bit Name | LP873344 | Notes | |
---|---|---|---|---|
General | PGOOD pin changing active to inactive | PGOOD_INT_MASK | Masked | Masked / Unmasked |
Sync clock appears or disappears | SYNC_CLK_MASK | Masked | Masked / Unmasked | |
Thermal warning | TDIE_WRN_MASK | Unmasked | Masked / Unmasked | |
Load measurement ready | I_MEAS_MASK | Unmasked | Masked / Unmasked | |
Register reset | RESET_REG_MASK | Masked | Masked / Unmasked | |
BUCK0 | Buck0 PGood active | BUCK0_PGR_MASK | Masked | Masked / Unmasked |
Buck0 PGood inactive | BUCK0_PGF_MASK | Masked | Masked / Unmasked | |
Buck0 current limit | BUCK0_ILIM_MASK | Unmasked | Masked / Unmasked | |
BUCK1 | Buck1 PGood active | BUCK1_PGR_MASK | Masked | Masked / Unmasked |
Buck1 PGood inactive | BUCK1_PGF_MASK | Masked | Masked / Unmasked | |
Buck1 current limit | BUCK1_ILIM_MASK | Unmasked | Masked / Unmasked | |
LDO0 | LDO0 PGood active | LDO0_PGR_MASK | Masked | Masked / Unmasked |
LDO0 PGood inactive | LDO0_PGF_MASK | Masked | Masked / Unmasked | |
LDO0 current limit | LDO0_ILIM_MASK | Unmasked | Masked / Unmasked | |
LDO1 | LDO1 PGood active | LDO1_PGR_MASK | Masked | Masked / Unmasked |
LDO1 PGood inactive | LDO1_PGF_MASK | Masked | Masked / Unmasked | |
LDO1 current limit | LDO1_ILIM_MASK | Unmasked | Masked / Unmasked |