SNOU183 May 2021 TLV3601 , TLV3601-Q1 , TLV3603 , TLV3603-Q1
Designator | QTY | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C1, C5, C9 | 0 | 10pF | CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2C0G1H100D080AA | TDK |
C2, C6, C10 | 0 | 1000pF | CAP, CERM, 1000 pF, 50 V, +/- 5%, X7R, 0603 | 0603 | CL10C102JB8NNNC | Samsung Electro-Mechanics |
C3, C7, C11 | 0 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 | 0603 | C0603C104J3RACTU | Kemet |
C4, C8, C12 | 0 | 1uF | CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603 | 0603 | C0603C105K3RACTU | Kemet |
FID1, FID2, FID3, FID4, FID5, FID6 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
H1, H2, H3, H4 | 0 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |
J1, J2, J3, J4, J5, J6, J7 | 0 | SMA Connector Receptacle, Female Socket 50Ohm Board Edge, End Launch Solder | 0732511150 | Molex Inc | ||
J8 | 0 | Header, 100mil, 2x1, Gold, TH | 2x1 Header | TSW-102-07-G-S | Samtec | |
J9 | 0 | Header, 100mil, 3x1, Tin, TH | Header, 3 PIN, 100mil, Tin | PEC03SAAN | Sullins Connector Solutions | |
J10 | 0 | STANDRD SOLDER TAIL SIP SOCKET; 02 Pins; Tin (matte) over Nickel | HDR2 | 399-43-102-10-003000 | Mill-Max | |
R1, R2, R3, R4, R5, R6 | 0 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06030000Z0EA | Vishay-Dale |
R7 | 0 | 150k | RES, 150 k, 5%, 0.1 W, 0603 | 0603 | CRCW0603150KJNEA | Vishay-Dale |
R8 | 0 | 1k | RES, 1 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-071KL | Yageo America |
TP1, TP2, TP3 | 0 | Test Point, Miniature, SMT | Test Point, Miniature, SMT | 5019 | Keystone | |
U1 | 0 | 2.5ns High-Speed Comparator with Push Pull Output | SC70-6 | TLV3603DCK | Texas Instruments | |
U2 | 0 | 2.5ns High-Speed Comparator with Push Pull Output, SC70-5 | SC70-6 | TLV3601DCK | Texas Instruments |