SNOU183 May 2021 TLV3601 , TLV3601-Q1 , TLV3603 , TLV3603-Q1
The TLV3601EVM is an evaluation board designed to evaluate the high-speed TLV3601 and TLV3603 comparators. The TLV3601EVM has layout options intended to make it simple to evaluate timing performance with different measurement tools. The output of the TLV3601 allows for direct connection to a 50 Ω terminated oscilloscope input or a high-speed, high impedance FET probe.