1 Features and Electrical Performance
The LM5155EVM-SEPIC supports the following features and performance capabilities:
- Wide input voltage range from 3 V to 42 V, to cover typical automotive battery voltage ranges including cold cranking and load dump transients
- Optimized for input voltage range from 6 V to 18 V
- Tightly regulated output voltage of 12 V with a 1% accurate reference voltage
- Supports 2 A full load when VIN is greater than 5 V
- Supports 0.8 A load current when VIN drops to 3 V
- 2.2 MHz switching frequency
- Peak efficiency > 88%
- Can evaluate LM51551-Q1, LM5155, and LM51551 ICs, by replacing the factory installed IC with the corresponding IC
- Hiccup mode for output over current protection (applicable only with LM51551 and LM51551-Q1)
The electrical performance of the EVM is show in Table 1. The EVM terminals and signal test points are listed in Table 2. The typical application circuit is shown in Figure 2. The EVM complete schematic is shown in Figure 19.