SPRACV0A February 2021 – March 2023 F29H850TU , F29H850TU , F29H859TU-Q1 , F29H859TU-Q1 , TMS320F2800132 , TMS320F2800132 , TMS320F2800133 , TMS320F2800133 , TMS320F2800135 , TMS320F2800135 , TMS320F2800137 , TMS320F2800137 , TMS320F2800152-Q1 , TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157 , TMS320F2800157-Q1 , TMS320F2800157-Q1 , TMS320F280021 , TMS320F280021 , TMS320F280021-Q1 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280023C , TMS320F280025 , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280025C-Q1 , TMS320F280033 , TMS320F280033 , TMS320F280034 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C , TMS320F280039C-Q1 , TMS320F280039C-Q1 , TMS320F280040-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C , TMS320F280049C-Q1 , TMS320F280049C-Q1 , TMS320F28075 , TMS320F28075 , TMS320F28075-Q1 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28076 , TMS320F28374D , TMS320F28374D , TMS320F28374S , TMS320F28374S , TMS320F28375D , TMS320F28375D , TMS320F28375S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376D , TMS320F28376S , TMS320F28376S , TMS320F28377D , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378D , TMS320F28378S , TMS320F28378S , TMS320F28379D , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379D-Q1 , TMS320F28379S , TMS320F28379S , TMS320F28384D , TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388D , TMS320F28388S , TMS320F28388S , TMS320F28P550SJ , TMS320F28P550SJ , TMS320F28P559SJ-Q1 , TMS320F28P559SJ-Q1 , TMS320F28P650DH , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1 , TMS320F28P659SH-Q1
This application report is bundled with pre-generated ADC input models for several families of devices. The families of devices are listed alongside the ADC input models associated with each family and a brief description of each ADC input model.
For C2000 devices that are not listed in Table 1-1, the input models can still be used as long as the signal mode matches (use a single-ended model for single-ended ADC operation or use a differential model for differential ADC operation). The Ron and Ch values also need to be updated to match the values specified in the device-specific data manual.
Series of Devices | ADC Input Model | Description |
---|---|---|
TMS320F2807x | F2807x_Ext | F2807x ADC input model External reference of 3.0 V 12-bit resolution Single-ended input mode |
TMS320F2837xD, TMS320F2837xS | F2837x_Ext_12BSE | F2837x ADC input model External reference of 3.0 V 12-bit resolution Single-ended input mode |
TMS320F2838xD, TMS320F2838xS | F2838x_Ext_12BSE | F2838x ADC input model External reference of 3.0 V 12-bit resolution Single-ended input mode |
F2838x_Ext_16BSE | F2838x ADC input model External reference of 3.0 V 16-bit resolution Single-ended input mode | |
TMS320F28002x | F28002x_Ext | F28002x ADC input model External reference of 3.0 V 12-bit resolution Single-ended input mode |
F28002x_Int25 | F28002x ADC input model External reference of 2.5 V 12-bit resolution Single-ended input mode | |
F28002x_Int33 | F28002x ADC input model External reference of 3.3 V 12-bit resolution Single-ended input mode | |
TMS320F28004x | F28004x_Ext | F28004x ADC input model External reference of 3.0 V 12-bit resolution Single-ended input mode |
F28004x_Int25 | F28004x ADC input model Internal reference of 2.5 V 12-bit resolution Single-ended input mode | |
F28004x_Int33 | F28004x ADC input model Internal reference of 3.3 V 12-bit resolution Single-ended input mode | |
TMS320F28003x | F28003x_Ext | F28003x ADC input model External reference of 3.0 V 12-bit resolution Single-ended input mode |
F28003x_Int25 | F28003x ADC input model Internal reference of 2.5 V 12-bit resolution Single-ended input mode | |
F28003x_Int33 | F28003x ADC input model Internal reference of 3.3 V 12-bit resolution Single-ended input mode | |
TMS320F280013x | F280013x_Ext | F280013x ADC input model External reference of 3.0 V 12-bit resolution Single-ended input mode |
F280013x_Int25 | F280013x ADC input model Internal reference of 2.5 V 12-bit resolution Single-ended input mode | |
F280013x_Int33 | F280013x ADC input model Internal reference of 3.3 V 12-bit resolution Single-ended input mode | |
TMS320F280015x | F280015x_Ext | F280015x ADC input model External reference of 3.0 V 12-bit resolution Single-ended input mode |
F280015x_Int25 | F280015x ADC input model Internal reference of 2.5 V 12-bit resolution Single-ended input mode | |
F280015x_Int33 | F280015x ADC input model Internal reference of 3.3 V 12-bit resolution Single-ended input mode |