SPRACZ7 January   2022 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28232 , TMS320F28232-Q1 , TMS320F28234 , TMS320F28234-Q1 , TMS320F28235 , TMS320F28235-Q1 , TMS320F28332 , TMS320F28333 , TMS320F28334 , TMS320F28335 , TMS320F28335-Q1 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S

 

  1.   Trademarks
  2. Introduction
    1. 1.1 Abbreviations
  3. Central Processing Unit (CPU)
  4. Development Tools
    1. 3.1 Driver Library (Driverlib)
    2. 3.2 Embedded Application Binary Interface (EABI) Support
  5. Package and Pinout
  6. Operating Frequency and Power Management
  7. Power Sequencing
  8. Input Clock Options
  9. Memory Map
  10. Flash and OTP
    1. 9.1 Size and Number of Sectors
    2. 9.2 Flash Parameters
    3. 9.3 Flash Programming
    4. 9.4 Entry Point into Flash
    5. 9.5 Dual Code Security Module (DCSM) and Password Locations
    6. 9.6 OTP
  11. 10Boot ROM
    1. 10.1 Boot ROM Reserved RAM
    2. 10.2 Boot Mode Selection
    3. 10.3 Bootloaders
  12. 11Architectural Enhancements
    1. 11.1 Clock Sources and Domains
    2. 11.2 Watchdog Timer
    3. 11.3 Peripheral Interrupt Expansion (PIE)
    4. 11.4 Lock Protection Registers
    5. 11.5 General-Purpose Input/Output (GPIO)
    6. 11.6 External Interrupts
    7. 11.7 Crossbar (X-BAR)
  13. 12Peripherals
    1. 12.1 New Peripherals
      1. 12.1.1 Analog Subsystem Interconnect
      2. 12.1.2 Comparator Subsystem (CMPSS)
      3. 12.1.3 Control Law Accelerator (CLA)
    2. 12.2 Control Peripherals
      1. 12.2.1 Enhanced Pulse Width Modulator (ePWM)
      2. 12.2.2 Enhanced Capture Module (eCAP)
      3. 12.2.3 Enhanced Quadrature Encode Pulse Module (eQEP)
      4. 12.2.4 Sigma-Delta Filter Module (SDFM)
    3. 12.3 Analog Peripherals
      1. 12.3.1 Analog-to-Digital Converter (ADC)
    4. 12.4 Communication Peripherals
      1. 12.4.1 SPI
      2. 12.4.2 SCI
      3. 12.4.3 USB
      4. 12.4.4 I2C
      5. 12.4.5 CAN
  14. 13Configurable Logic Block (CLB)
  15. 14Device Comparison Summary
  16. 15References

Watchdog Timer

The F2837xD/S/07x watchdog timer includes an optional "windowing" feature which is used to set a minimum delay between counter resets. This, along with the watchdog prescaler, provides a wide range of timeout values. The minimum window check feature complements the timeout mechanism in helping protect against error conditions that bypass large parts of the normal program flow but still include watchdog handling. A WDWCR register contains the desired minimum watchdog count. Any attempt to service the watchdog when WDCNTR is less than WDWCR will trigger a watchdog interrupt or reset. When WDCNTR is greater than or equal to WDWCR, the watchdog can be serviced normally. At reset, the window minimum is zero, which disables the windowing feature.