SPRADI3 June   2024 AM625 , AM62P , AM67 , AM67A , AM68 , AM68A , AM69 , AM69A , DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4AEN-Q1 , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VE-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VM-Q1 , TDA4VP-Q1 , TDA4VPE-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Common Issues with Graphics Applications
    1. 2.1 System or Application Freeze
      1. 2.1.1 Typical Kernel Panic Logs
    2. 2.2 Screen Tearing
    3. 2.3 Artifacts or Corruption in the Screen
    4. 2.4 Blank Screen
    5. 2.5 Low Frame Rate
    6. 2.6 GPU Driver Logs and Hardware Recoveries
      1. 2.6.1 Typical GPU HWR Logs
  6. 3Support Flow for Graphics Issues
    1. 3.1 Submit Preliminary Description
    2. 3.2 Determine if the Issue Reproduces on TI EVM
    3. 3.3 Provide Follow-Up Testing and Logs
  7. 4Tools for GPU Driver Debug
    1. 4.1 Driver Status in Linux® DebugFS
    2. 4.2 Driver AppHints
    3. 4.3 PVR Log Dump Collection
    4. 4.4 Adding Log Groups to Firmware Traces
    5. 4.5 Disabling the Driver After Hardware Recovery
    6. 4.6 Disable Autoloading of the GPU Driver
  8. 5Integrating Patched GPU Drivers
    1. 5.1 UM Libraries Installation
    2. 5.2 KM Libraries Installation
    3. 5.3 Post-Installation Steps
  9. 6Summary

Low Frame Rate

The application can still render sometimes if the system falls back to software rendering (software rasterization). The GPU driver can still be present but due to misconfiguration or a timing issue during the boot sequence, the windowing system can fail to recognized the GPU and fall back to rendering using the central processing unit (CPU). In these cases, simply checking the loading on the GPU is the simplest way to make sure it is being used. Partial utilization is also possible so check that all parts of the application are rendering with the GPU.