SPRADI3 June   2024 AM625 , AM62P , AM67 , AM67A , AM68 , AM68A , AM69 , AM69A , DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4AEN-Q1 , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VE-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VM-Q1 , TDA4VP-Q1 , TDA4VPE-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Common Issues with Graphics Applications
    1. 2.1 System or Application Freeze
      1. 2.1.1 Typical Kernel Panic Logs
    2. 2.2 Screen Tearing
    3. 2.3 Artifacts or Corruption in the Screen
    4. 2.4 Blank Screen
    5. 2.5 Low Frame Rate
    6. 2.6 GPU Driver Logs and Hardware Recoveries
      1. 2.6.1 Typical GPU HWR Logs
  6. 3Support Flow for Graphics Issues
    1. 3.1 Submit Preliminary Description
    2. 3.2 Determine if the Issue Reproduces on TI EVM
    3. 3.3 Provide Follow-Up Testing and Logs
  7. 4Tools for GPU Driver Debug
    1. 4.1 Driver Status in Linux® DebugFS
    2. 4.2 Driver AppHints
    3. 4.3 PVR Log Dump Collection
    4. 4.4 Adding Log Groups to Firmware Traces
    5. 4.5 Disabling the Driver After Hardware Recovery
    6. 4.6 Disable Autoloading of the GPU Driver
  8. 5Integrating Patched GPU Drivers
    1. 5.1 UM Libraries Installation
    2. 5.2 KM Libraries Installation
    3. 5.3 Post-Installation Steps
  9. 6Summary

Tools for GPU Driver Debug

After initial analysis of the issue description and logs, it is sometimes necessary to introduce advanced debug tooling and techniques to condense the investigation. There are driver tools available with the graphics driver that can provide firmware and API traces. Verbose logging and modifications to the graphics driver is sometimes necessary. The following sections describe these procedures to provide clarity and reference.