SWRA681 September 2020 CC3100 , CC3100MOD , CC3120 , CC3120MOD , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
This test assesses the ability of the EUT to operate as intended in the event of electrostatic discharge. This test is applicable for radio equipment and associated ancillary equipment. This test is performed on a representative configuration of the radio equipment. For test levels and requirements, see the ESD Levels - Enclosure table of CE Regulations for SRDs Operating in License-Free 2.4 GHz/5 GHz Bands [1].
The EUT is configured to its intended operational mode in the frequency band being investigated. The configuration and mode of operation used in the measurement is noted in the test report. The test method is in accordance with CENELEC EN 61000-4-2 [19], clauses 6, 7 and 8. The test results comply with the performance criteria for transient phenomena (Criteria B) shown in the Performance Criteria section of CE Regulations for SRDs Operating in License-Free 2.4 GHz/5 GHz Bands [1] and are recorded in the test report. The test procedure for Electrostatic discharge measurement is described in the following steps: