SWRA681 September 2020 CC3100 , CC3100MOD , CC3120 , CC3120MOD , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
This test is intended to assess the level of internally generated electrical noise present on the DC power input/output ports. This test is performed on a representative configuration of the radio equipment. For applicability requirementsm see the Conducted Emissions - DC Power Input/Output Ports section of CE Regulations for SRDs Operating in License-Free 2.4 GHz/5 GHz Bands [1].
The EUT is configured to its intended operational mode, which produces the largest emission in the frequency band being investigated. The configuration and mode of operation used in the measurement is noted in the test report. The test method for AC mains power port specified CENELEC EN 55032 [18] annex A.3 is used. The test results comply with limits shown in the Limits for Conducted Emissions - DC Power Input/Output Port table in CE Regulations for SRDs Operating in License-Free 2.4 GHz/5 GHz Bands [1] and are recorded in the test report. The test procedure for DC Power Input/Output port measurement is described in the following steps: