TIDUF32 December 2024 ADC128S102QML-SP , INA901-SP , LM117QML-SP , LM193QML-SP , LM4050QML-SP , LMP7704-SP , MSP430FR5969-SP , TMP9R00-SP , TPS7A4501-SP , TPS7H2211-SP , TPS7H5001-SP , TPS7H6003-SP
Battery cell balancing plays a role in the capacity and performance of each battery cell. This system (see Figure 2-5) involves a low-complexity passive balancing design. When the GPIO from the MCU is low there is no balancing occurring; therefore, no current is drawn from the battery cell. When the GPIO from the MCU is high, the transistor gets turned on and around 15mA is drawn from the battery cell.