TIDUF32 December 2024 ADC128S102QML-SP , INA901-SP , LM117QML-SP , LM193QML-SP , LM4050QML-SP , LMP7704-SP , MSP430FR5969-SP , TMP9R00-SP , TPS7A4501-SP , TPS7H2211-SP , TPS7H5001-SP , TPS7H6003-SP
The TPS7A4501-SP is a low-dropout (LDO) regulator optimized for fast-transient response. The 59621222402VHA can supply 750mA of output current with a dropout voltage of 300mV. The 5962R1222403VXC can supply 1.5A of output current with a dropout voltage of 320mV. Quiescent current is well controlled, and does not rise in dropout, as with many other regulators. In addition to fast to 20V transient response, the TPS7A4501-SP regulator has very-low output noise, which makes the device an excellent choice for sensitive RF supply applications.