TIDUF32 December   2024 ADC128S102QML-SP , INA901-SP , LM117QML-SP , LM193QML-SP , LM4050QML-SP , LMP7704-SP , MSP430FR5969-SP , TMP9R00-SP , TPS7A4501-SP , TPS7H2211-SP , TPS7H5001-SP , TPS7H6003-SP

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 System Control and Processing
      2. 2.2.2 Battery Cell Monitoring
      3. 2.2.3 Temperature Sensing
      4. 2.2.4 Battery Stack Control
      5. 2.2.5 Battery Balancing
      6. 2.2.6 Power Tree and Power Sequencing
    3. 2.3 Highlighted Products
      1. 2.3.1  MSP430FR5969-SP
      2. 2.3.2  ADC128S102QML-SP
      3. 2.3.3  TLV1H103-SEP
      4. 2.3.4  TPS7H2211-SP
      5. 2.3.5  TPS7A4501-SP
      6. 2.3.6  INA901-SP
      7. 2.3.7  INA1H94-SP
      8. 2.3.8  LMP7704-SP
      9. 2.3.9  TMP9R00-SP
      10. 2.3.10 LM117QML-SP
      11. 2.3.11 LM4050QML-SP
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
    3. 3.3 Test Setup
    4. 3.4 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

INA901-SP

The INA901-SP is a voltage-output, current-sense amplifier that can sense drops across shunt resistors at common-mode voltages from –15V to 65V, independent of the supply voltage. The INA901-SP operates from a single 2.7V to 16V supply, drawing 700μA (typical) of supply current.

The gain of the INA901-SP is 20V/V. The 130kHz bandwidth simplifies use in current-control loops. The pinouts readily enable filtering.

The device is specified over the extended operating temperature range of –55°C to 125°C and is offered in an 8-pin CFP package.