TIDUF32 December 2024 ADC128S102QML-SP , INA901-SP , LM117QML-SP , LM193QML-SP , LM4050QML-SP , LMP7704-SP , MSP430FR5969-SP , TMP9R00-SP , TPS7A4501-SP , TPS7H2211-SP , TPS7H5001-SP , TPS7H6003-SP
Figure 3-3 illustrates the battery cell monitoring error after offset calibration. Error is less than ±1mV for battery voltages ranging from 3.0V to 4.2V.
Figure 3-4 shows the short-circuit protection with power turned off within a 4.56μs delay.