TIDUF32 December   2024 ADC128S102QML-SP , INA901-SP , LM117QML-SP , LM193QML-SP , LM4050QML-SP , LMP7704-SP , MSP430FR5969-SP , TMP9R00-SP , TPS7A4501-SP , TPS7H2211-SP , TPS7H5001-SP , TPS7H6003-SP

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 System Control and Processing
      2. 2.2.2 Battery Cell Monitoring
      3. 2.2.3 Temperature Sensing
      4. 2.2.4 Battery Stack Control
      5. 2.2.5 Battery Balancing
      6. 2.2.6 Power Tree and Power Sequencing
    3. 2.3 Highlighted Products
      1. 2.3.1  MSP430FR5969-SP
      2. 2.3.2  ADC128S102QML-SP
      3. 2.3.3  TLV1H103-SEP
      4. 2.3.4  TPS7H2211-SP
      5. 2.3.5  TPS7A4501-SP
      6. 2.3.6  INA901-SP
      7. 2.3.7  INA1H94-SP
      8. 2.3.8  LMP7704-SP
      9. 2.3.9  TMP9R00-SP
      10. 2.3.10 LM117QML-SP
      11. 2.3.11 LM4050QML-SP
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
    3. 3.3 Test Setup
    4. 3.4 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

Features

  • Radiation performance – 75krad / 72MeV
  • Manage eight 4.2V Li-ion batteries
  • Battery monitoring accuracy: ±1mV (Battery= 3V to 4.2V)
  • GPIO controlled battery balancing circuit
  • Scalability to measure up to 28 batteries
  • Low leakage current capabilities: 0.02μA
  • Board dimensions: 5.5in × 4in