TIDUF32 December   2024 ADC128S102QML-SP , INA901-SP , LM117QML-SP , LM193QML-SP , LM4050QML-SP , LMP7704-SP , MSP430FR5969-SP , TMP9R00-SP , TPS7A4501-SP , TPS7H2211-SP , TPS7H5001-SP , TPS7H6003-SP

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 System Control and Processing
      2. 2.2.2 Battery Cell Monitoring
      3. 2.2.3 Temperature Sensing
      4. 2.2.4 Battery Stack Control
      5. 2.2.5 Battery Balancing
      6. 2.2.6 Power Tree and Power Sequencing
    3. 2.3 Highlighted Products
      1. 2.3.1  MSP430FR5969-SP
      2. 2.3.2  ADC128S102QML-SP
      3. 2.3.3  TLV1H103-SEP
      4. 2.3.4  TPS7H2211-SP
      5. 2.3.5  TPS7A4501-SP
      6. 2.3.6  INA901-SP
      7. 2.3.7  INA1H94-SP
      8. 2.3.8  LMP7704-SP
      9. 2.3.9  TMP9R00-SP
      10. 2.3.10 LM117QML-SP
      11. 2.3.11 LM4050QML-SP
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
    3. 3.3 Test Setup
    4. 3.4 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

LM4050QML-SP

The LM4050QML precision voltage reference is available in a 10-lead ceramic CLGA package. The design of the LM4050QML eliminates the need for an external stabilizing capacitor while providing stability at 25°C with a capacitive load, thus making the LM4050QML easy to use. The LM4050-2.5QML has a 60μA minimum and 15mA maximum operating current. The LM4050-5.0QML has a 74μA minimum and 15mA maximum operating current.