The DLPC4430EVM provides a design for driving the above DMDs, and allow for testing of customer front end systems. The combination of the DLPC4430EVM with any of these DMD EVMs can display SPLASH, test patterns or video from HDMI™ source on the DMD. The DLPC4430EVM controller evaluation module (EVM) can accelerate the prototyping time of DLP 1080p (1920x1080), WUXGA (1920x1200), WXGA (1280x800), XGA (1024x768), and SVGA (800x600) systems over 2000 lumens when combined with the DLP650NEEVM, DLP780NEEVM, DLP470NEEVM, DLP670REEVM, DLP800REEVM, DLP480REEVM, DLP550JEEVM, DLP550HEEVM, or DLP650LEEVM digital micromirror device (DMD) EVMs.