SLVK099B March 2022 – September 2023 TPS7H5001-SP , TPS7H5002-SP , TPS7H5003-SP , TPS7H5004-SP
PRODUCTION DATA
The purpose of this study is to characterize the single-event-effects (SEE) performance due to heavy-ion irradiation of the TPS7H500x-SP. Destructive single-event-effects (DSEE) performance was verified at the maximum recommended voltage of 14 V. SET performance was verified over a variety of different operating conditions including: internal and external clock, FSW = 1 and 2 MHz, error amp (in unity gain), and cross conduction. For the transient characterization, input voltages of 4, 12, and 14 V were used (For TPS7H5002/3/4- SP only a nominal VIN of 12 V was used). Heavy-ions with LETEFF of 30.5 to 75 MeV·cm2/mg were used during the validation. A total of 11 devices were used for the data collection. Flux of ≈105 ions/cm2·s and fluences of ≈107 ions/cm2 per run were used for the characterization. The results demonstrated that the TPS7H500x-SP is SEL and SEB/SEGR free up to 75 MeV·cm2/mg, at T = 125°C and T = 25°C, respectively, and across the full electrical specifications. SET characterization is presented and discussed for a variety of different operating conditions. This report uses the QMLV TPS7H500X-SP device in a ceramic package. The report is also applicable for the QMLP TPS7H500X-SP device in a plastic package which uses the same die as the QMLV device.
National Instruments™ and LabVIEW™ are trademarks of National Instruments.
Tektronix™ is a trademark of Tektronix, Inc..
HP-Z4™ is a trademark of HP Inc..
All trademarks are the property of their respective owners.
The TPS7H500x-SP series (consisting of TPS7H5001-SP, TPS7H5002-SP, TPS7H5003-SP, and TPS7H5004- SP) is a family of high speed radiation-hardness-assured PWM controllers. The TPS7H5001-SP is the parent device with only interconnect differences to support the reduction of features for TPS7H5002/3/4-SP. The controllers provide a number of features that are beneficial for the design of DC-DC converter topologies intended for space applications. The controllers have a 0.613 V ±1 % accurate internal reference and configurable switching frequency up to 2 MHz. Each device offers programmable slope compensation and soft-start. The TPS7H500x-SP series can be driven using an external clock through the SYNC pin or by using the internal oscillator at a frequency programmed by the user. The controller family offers the user various options for switching outputs, synchronous rectification capability, dead time (fixed or configurable), leading edge blank time (fixed or configurable), and duty cycle limit. Each device in the TPS7H500x-SP series has a 22-pin CFP package.
Table 1-1 lists general device information and test conditions For more detailed technical specifications, user guides, and application notes, see the TPS7H500x-SP product page.
Description(1) | Device Information |
---|---|
TI Part Number | TPS7H500x-SP |
Orderable Number | 5962R1822201VXC |
Device Function | Si and GaN dual output controller |
Technology | LBC7 |
Exposure Facility | Radiation Effects Facility, Cyclotron Institute, Texas A&M University (25 and 15 MeV/nucleon) |
Heavy Ion Fluence per Run | 9.96 × 105 – 1.01 × 107 ions/cm2 |
Irradiation Temperature | 25°C (for SEB/SEGR testing), 25°C (for SET testing), and 125°C (for SEL testing) |
Each TPS7H500x-SP device has a special set of outputs, configurations, and settings. From device to device, the number of outputs, dead-time and leading edge blank time configurability, and duty cycle limit options can vary. The table below gives a breakdown of each device in the TPS500x-SP series.
Device | Primary Outputs | Synchronous Rectifier Outputs | Dead-Time Setting | Leading Edge Blank Time Setting | Duty Cycle Limit Options |
---|---|---|---|---|---|
TPS7H5001-SP | 2 | 2 | Resistor Programmable | Resistor Programmable | 50%, 75%, 100% |
TPS7H5002-SP | 1 | 1 | Resistor Programmable | Resistor Programmable | 75%, 100% |
TPS7H5003-SP | 1 | 1 | Fixed (50-ns typical) | Fixed (50-ns typical) | 75%, 100% |
TPS7H5004-SP | 2 | 0 | Not Applicable | Resistor Programmable | 50% |