TPS6208xデバイスは、高周波数の同期整流降圧型コンバータのファミリです。入力電圧範囲が2.3V~6Vで、一般的なバッテリ・テクノロジをサポートします。または、このデバイスを低電圧のシステム電源レールとしても使用できます。
TPS6208xは、広い出力電流範囲にわたって高効率の降圧型変換を行うことに特化しています。中負荷から重負荷ではPWMモードで動作し、軽負荷電流時には自動的にパワーセーブ・モードへ移行するため、負荷電流のあらゆる範囲にわたって高効率が維持されます。非常に小さい負荷から無負荷電流時まで高い効率を維持するために、静止電流の非常に低いスヌーズ・モードが実装されています。この機能はMODEピンによって有効化され、バッテリ駆動アプリケーションの稼働時間を延ばし、スタンバイ電流を最低レベルに維持することで、低いスタンバイ電流を目標としたグリーン・エネルギーの基準を満たしています。
システム電源レールの要件に対応するため、内部のループ補償によって100µFを超える外部出力コンデンサを幅広い選択肢から選ぶことができます。 DCS-Control™アーキテクチャにより、優れた負荷過渡性能と出力電圧レギュレーション精度を実現しています。このデバイスは、2mm×2mmのサーマル・パッド付きWSONパッケージで供給されます。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
TPS62080 | WSON (8) | 2.00mm×2.00mm |
TPS62080A | ||
TPS62081 | ||
TPS62082 |
代表的なアプリケーションの回路図 |
|
space ![]() |
Changes from E Revision (April 2015) to F Revision
Changes from D Revision (July 2013) to E Revision
Changes from C Revision (May 2013) to D Revision
Changes from B Revision (March 2012) to C Revision
Changes from A Revision (February 2012) to B Revision
Changes from * Revision (September 2011) to A Revision
PART NUMBER(2) | OUTPUT VOLTAGE(1) | OUTPUT DISCHARGE RESISTOR | PACKAGE MARKING | PACKAGE |
---|---|---|---|---|
TPS62080DSG | Adjustable | 1 kΩ | QVR | 8-Pin WSON |
TPS62081DSG | 1.8 V | 1 kΩ | QVS | 8-Pin WSON |
TPS62082DSG | 3.3 V | 1 kΩ | QVT | 8-Pin WSON |
TPS62080ADSG | Adjustable | 40 Ω | SBN | 8-Pin WSON |
space
space
space
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 1 | IN | Device Enable Logic Input. Logic HIGH enables the device, logic LOW disables the device and turns it into shutdown. Do not leave floating. |
GND | 2 | PWR | Power and Signal Ground. |
MODE | 3 | IN | Snooze Mode Enable Logic Input. Logic HIGH enables the Snooze Mode, logic LOW disables the Snooze Mode. Do not leave floating. |
FB | 4 | IN | Feedback Pin for the internal control loop. Connect this pin to the external feedback divider for the adjustable output versions. For the fixed output voltage versions, this pin must be left floating or connected to GND. |
VOS | 5 | IN | Output Voltage Sense Pin for the internal control loop. Must be connected to output voltage. |
PG | 6 | OUT | Power Good open drain output. This pin is pulled to low if the output voltage is below regulation limits. Can be left floating if not used. |
SW | 7 | PWR | Switch Pin connected to the internal MOSFET switches and inductor terminal. Connect the inductor of the output filter here. |
VIN | 8 | PWR | Power Supply Voltage Input. |
Exposed Thermal Pad | — | — | Connect it to GND. The thermal pad must be soldered to achieve appropriate power dissipation and mechanical reliability. |