DLPA083B june 2019 – april 2023 DLP2000 , DLP2010 , DLP230KP , DLP230NP , DLP3010 , DLP3030-Q1 , DLP3310 , DLP4620S-Q1 , DLP4710 , DLP471TP , DLP500YX , DLP5500 , DLP5530-Q1 , DLP5530S-Q1 , DLP5531-Q1 , DLP5533A-Q1 , DLP6500FLQ , DLP6500FYE , DLP650LNIR , DLP670S , DLP7000 , DLP7000UV , DLP9000 , DLP9000X , DLP9000XUV , DLP9500 , DLP9500UV
The next three sections discuss the fill factor, window optical properties, and the active mirror array properties, respectively. This report concludes with a discussion on calculating the overall efficiency.
As discussed in more detail in Section 6, overall optical efficiency can be
estimated using
Equation 1.
where
Overall DMD efficiency is generally a product of fill factor, window transmission, diffraction efficiency, and mirror reflectivity, which are described in more detail in the following sections.