DLPC105B September   2018  – June 2024 DLP470NE , DLP470TE , DLP471NE , DLP471TE , DLP472NE , DLP472TE , DLP472TP , DLP650NE , DLP650TE , DLP651NE , DLP660TE , DLP780NE , DLP780TE , DLP781NE , DLP781TE

 

  1.   1
  2.   What is DLP technology?
  3.   What is laser TV?
  4.   Laser TV features
  5.   DLP technology for laser TV
  6.   System and electronics
  7.   Design considerations
    1.     Brightness
    2.     Resolution
    3.     Contrast
    4.     Throw Ratio
    5.     Size and form factor
  8.   Display surfaces
  9.   DLP chipsets for laser TV
  10.   Additional resources

DLP chipsets for laser TV

The DLP chipsets in Table 1 are well suited for laser TV applications.

Table 1 DLP chipset portfolio for laser tv.
DMD Controller System brightness (max) (lm) Array diagonal (in) Input frame rate (max) (Hz)
4K UHD resolution
DLP472TP DLPC8445 2,000 0.47 60
DLP472TE DLPC7540 6,000 0.47 60
DLP780TE DLPC4420 7,000 0.78 60
DLP650TE DLPC7540 8,000 0.65 60
DLP781TE DLPC4420 13,000 0.78 60
1080p resolution
DLP230NPSE DLPC3436 220 0.23 60
DLP230NP DLPC3436 450 0.23 60
DLP3310 DLPC3437 800 0.33 60
DLP4710 DLPC3439 1,800 0.47 120
DLP650NE DLPC4430 5,000 0.65 120
DLP472NE DLPC7530 6,000 0.47 240
DLP780NE DLPC4430 7,000 0.78 120
DLP651NE DLPC7540 8,000 0.65 240
DLP781NE DLPC4430 13,000 0.78 120