DLPC105B September   2018  – June 2024 DLP470NE , DLP470TE , DLP471NE , DLP471TE , DLP472NE , DLP472TE , DLP472TP , DLP650NE , DLP650TE , DLP651NE , DLP660TE , DLP780NE , DLP780TE , DLP781NE , DLP781TE

 

  1.   1
  2.   What is DLP technology?
  3.   What is laser TV?
  4.   Laser TV features
  5.   DLP technology for laser TV
  6.   System and electronics
  7.   Design considerations
    1.     Brightness
    2.     Resolution
    3.     Contrast
    4.     Throw Ratio
    5.     Size and form factor
  8.   Display surfaces
  9.   DLP chipsets for laser TV
  10.   Additional resources

Laser TV features

  • Laser phosphor light source – Laser phosphor technology has a long lifetime compared to other traditional light sources. It also has instant on and off capability so there is no need for the system to warm up or cool down when powering on or off.
  • Portable – Traditional big screen TVs are large and not easily moved or transported. With laser TVs incorporating DLP technology, customers can conveniently move their device from room-to-room.
  • Flexible display size – While traditional TVs have fixed display sizes, a laser TV image can be flexible and scales with distance from the display surface, enabling images ranging from a typical size of 80 to 100-inches up to 140-inches in diagonal. This gives consumers the ability to customize the display for different purposes.
  • Smart – Built-in video streaming applications and Wi-Fi can enable smart functionalities to compliment the viewing experience.
  • Easy installation – With ultra-short throw optics, consumers can simply place their portable unit inches away from a display surface and display beautiful content.
  • Optional screen – A fixed screen is not required to display stunning images or video on virtually any surface. If desired, a screen can be added to block ambient light, which can increase the brightness reflected off the screen.
  • Improved aesthetics – When laser TVs are embedded into furniture or décor, room aesthetics are kept in their natural state so there is no display panel obstructing the view.